Terminal block with varistor 280【50 Pieces Per Package】 (Part Numbers)

Terminal block with varistor 280

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
280-502/281-609
280-502/281-611
280-502/281-612
280-502/281-613
280-502/281-614
280-504/281-617
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal voltage
(V)
Min. cross section (flexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG (min.) Weight
(g)

661.36 €

50 Pieces Per Package

1 pack Available 6 Days 158.50-5598240.082.500.082.528-

683.21 €

50 Pieces Per Package

1 pack Available 6 Days 158.50-5598600.082.500.082.528-

698.52 €

50 Pieces Per Package

1 pack Available 25 Days 158.50-55981150.082.500.082.528-

698.52 €

50 Pieces Per Package

1 pack Available 25 Days 158.50-5598240.082.500.082.528-

698.52 €

50 Pieces Per Package

1 pack Available 25 Days 158.50-55981100.082.500.082.528-

978.36 €

50 Pieces Per Package

1 pack Available 6 Days 239.501010108-24-----15.7

Loading...

  1. 1

Basic information

Nominal current(A) 20 AWG max. 14 No. of rows 1
Pins per row 2 Colour Grey Connector type (category) Terminal
Configuration L Connection (components) Pull spring Connector features + varistor
Industrial goods Yes

Tech Support