Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
869-152 |
869-153 |
869-154 |
869-155 |
869-156 |
869-157 |
869-158 |
869-159 |
869-160 |
869-161 |
869-162 |
869-182 |
869-183 |
869-184 |
869-185 |
869-186 |
869-187 |
869-188 |
869-189 |
869-190 |
869-191 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Pins per row | Weight (g) | Colour | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.61 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 27.60 | 12.50 | 33.40 | 2 | 9.662 | Grey | + latch lock base | ||
431.79 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 27.60 | 17.50 | 33.40 | 3 | 13.763 | Grey | + latch lock base | ||
552.04 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 27.60 | 22.50 | 33.40 | 4 | 17.864 | Grey | + latch lock base | ||
654.79 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 5 | 27.60 | 27.50 | 33.40 | 5 | 21.965 | Grey | + latch lock base | ||
388.07 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6 | 32.50 | 27.60 | 33.40 | 6 | 26.066 | Grey | + latch lock base | ||
447.09 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 33.40 | 27.60 | 37.50 | 7 | 30.167 | Grey | + latch lock base | ||
508.32 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 8 | 33.40 | 27.60 | 42.5 | 8 | 34.268 | Grey | + latch lock base | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 9 | 33.40 | 27.60 | 47.50 | 9 | 38.369 | Grey | + latch lock base | ||
300.61 € | 25 Pieces Per Package | 1 pack | Available | 26 Days | 10 | 33.40 | 27.60 | 52.50 | 10 | 42.47 | Grey | + CAGE CLAMP® | ||
326.84 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | 33.40 | 27.60 | 57.50 | 11 | 46.571 | Grey | + CAGE CLAMP® | ||
366.21 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 12 | 33.40 | 27.60 | 62.50 | 12 | 50.672 | Grey | + CAGE CLAMP® | ||
311.55 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 27.60 | 12.50 | 33.40 | 2 | 9.662 | Light grey | + latch lock base | ||
442.72 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 3 | 27.60 | 17.50 | 33.40 | 3 | 13.763 | Light grey | + latch lock base | ||
562.97 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 27.60 | 22.50 | 33.40 | 4 | 17.864 | Light grey | + latch lock base | ||
672.28 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 5 | 27.60 | 27.50 | 33.40 | 5 | 21.965 | Light grey | + latch lock base | ||
398.99 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 6 | 32.50 | 27.60 | 33.40 | 6 | 26.066 | Light grey | + latch lock base | ||
458.03 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 7 | 33.40 | 27.60 | 37.50 | 7 | 30.167 | Light grey | + latch lock base | ||
519.24 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 8 | 33.40 | 27.60 | 42.5 | 8 | 34.268 | Light grey | + latch lock base | ||
600.13 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 9 | 33.40 | 27.60 | 47.50 | 9 | 38.369 | Light grey | + latch lock base | ||
311.55 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 10 | 33.40 | 27.60 | 52.50 | 10 | 42.47 | Light grey | + latch lock base | ||
337.79 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 11 | 33.40 | 27.60 | 57.50 | 11 | 46.571 | Light grey | + latch lock base |
Loading...
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 24 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 12 | Connector type (category) | Continuity | Connection (components) | Spring-loaded terminal |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Pins per row
Weight(g)
Colour
Connector features
Filter by standard shipping days
Optional Attributes