Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
285-139 |
285-159 |
285-199 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Weight (g) | Compatible with series (Wago) | Colour | Connector type (category) | Accessory type (serial terminals) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 1 | Available | 3 Days | 10 | 63 | - | 16 | 16 | 25 | 125 | - | 6 | 35 | 6 | 35 | 10 | 2 | 5 | 2 | 3 | - | - | Green-yellow | 3-phase AC terminal | - | Pull spring | ||
98.04 € | 1 | Available | 3 Days | 10 | 87 | - | 20 | 20 | 30 | 150 | - | 10 | 50 | 10 | 50 | 8 | 1 | 5 | 2 | 3 | - | - | Green-yellow | 3-phase AC terminal | - | Pull spring | ||
169.43 € | 1 | Available | 23 Days | - | 101 | 107 | - | - | - | - | 1000 | 25 | 95 | 25 | 95 | - | - | - | - | - | 1452 | 285 | - | - | Three-phase current set | - |
Loading...
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Weight(g)
Compatible with series (Wago)
Colour
Connector type (category)
Accessory type (serial terminals)
Connection (components)
Filter by standard shipping days
Optional Attributes