Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-3208 |
2002-3209 |
2002-3231 |
2002-3233 |
2002-3234 |
2002-3237 |
2002-3238 |
2002-3239 |
2002-3247 |
2002-3248 |
2002-3257 |
2002-3258 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal voltage (V) | Contamination level | Weight (g) | Colour | Connector type (category) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
388.07 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 6 | 69.50 | 500 | 3 | 17.745 | Grey | Tripleport continuity | N | - | ||
366.21 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 69.50 | 500 | 3 | 17.745 | Blue | Tripleport continuity | N | - | ||
251.40 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 81.30 | 500 | 3 | 17.528 | Grey | Tripleport continuity | L | + label | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 81.30 | 500 | 3 | 17.528 | Grey | Tripleport continuity | N | + label | ||
262.35 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 81.30 | 500 | 3 | 17.528 | Blue | Tripleport continuity | N | + label | ||
562.97 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 81.30 | - | - | 21.256 | Green-yellow | Tripleport PG terminal | Terre | + label | ||
370.57 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 81.30 | 500 | 3 | 18.428 | Grey | Tripleport continuity | L | + label | ||
398.99 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 81.30 | 500 | 3 | 18.428 | Blue | Tripleport continuity | N | + label | ||
359.64 € | 50 Pieces Per Package | 1 pack | 8 Days | 3 | 81.30 | 500 | 3 | 20.356 | Grey | Tripleport PG terminal | L | + label | |||
392.44 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 81.30 | 500 | 3 | 20.356 | Grey | Tripleport continuity | L | Complies with ATEX Ex-e II standards | ||
359.64 € | 50 Pieces Per Package | 1 pack | 7 Days | 3 | 81.30 | 500 | 3 | 20.356 | Grey | Tripleport PG terminal | L | + label | |||
409.93 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 3 | 81.30 | 500 | 3 | 20.356 | Grey | Tripleport continuity | L | Complies with ATEX Ex-e II standards |
Loading...
Product size (length)(mm) | 5.2 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 3 |
Pins per row | 2 | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal voltage(V)
Contamination level
Weight(g)
Colour
Connector type (category)
Configuration
Connector features
Filter by standard shipping days
Optional Attributes