Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-133 |
282-865 |
282-866 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Nominal voltage (V) | Pins per row | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
98.04 € | 25 Pieces Per Package | 1 pack | Available | 75 Days | 2 | 37 | 41 | 400 | 2 | - | ||
169.43 € | 20 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 74 | 30 | 500 | 3 | + test option | ||
153.03 € | 20 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 74 | 30 | 500 | 3 | + test option |
Loading...
Product size (width)(mm) | 8 | Clamp width(mm) | 8 | Stripping length (max.)(mm) | 13 |
---|---|---|---|---|---|
Min. stripping length(mm) | 12 | Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 6 | AWG (min.) | 24 |
AWG max. | 10 | No. of rows | 1 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Continuity | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure