TOBJOB S Small Distribution Set Basic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

821-104

Part Number
821-104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 52 Product size (length)(mm) 212 Product size (width)(mm) 99
Weight(g) 502 Colour Green-yellow Connector type (category) Distributor serial terminal

This page is TOBJOB S Small Distribution Set Basic, part number 821-104.
You can find the detail information about specifications and dimensions on part number 821-104.

Tech Support