Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-552 |
2002-553 |
2002-554 |
2002-555 |
2002-556 |
2002-557 |
2002-558 |
2002-559 |
2002-560 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
141.61 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 10.4 | 2 | 5.494 | ||
213.16 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 3 | 15.6 | 3 | 8.241 | ||
262.35 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 20.8 | 4 | 10.988 | ||
130.71 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 5 | 26 | 5 | 13.735 | ||
169.43 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 6 | 31.2 | 6 | 16.482 | ||
202.21 € | 10 Pieces Per Package | 1 pack | Available | 22 Days | 7 | 36.4 | 7 | 19.229 | ||
218.63 € | 10 Pieces Per Package | 1 pack | Available | 22 Days | 8 | 41.6 | 8 | 21.976 | ||
256.88 € | 10 Pieces Per Package | 1 pack | Available | 23 Days | - | - | - | - | ||
273.28 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 52 | 10 | 27.47 |
Loading...
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | Pins per row | 1 |
Contamination level | 3 | Colour | Grey | Connector type (category) | Punch-down block |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes