4-conductor chassis-mount terminal strip 862, 3-pole, snap-in foot, N-PE-L1【250 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
862-2633
862-2693
862-8693
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

671.15 €

250 Pieces Per Package

1 pack 8 Days

671.15 €

250 Pieces Per Package

1 pack 8 Days

727.17 €

250 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 35 Product size (length)(mm) 27.50
Product size (width)(mm) 36 Stripping length (max.)(mm) 11 Min. stripping length(mm) 10
Nominal current(A) 32 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 4
AWG (min.) 20 AWG max. 12 No. of rows 1
Pins per row 3 Colour White Connector type (category) Appliance connector
Connection (components) Spring-loaded terminal Industrial goods Yes

Tech Support