4-conductor diode terminal block 279【100 Pieces Per Package】 (279-620/281-408)

4-conductor diode terminal block 279 279-620/281-408

Click on this image to zoom in.

Click on this image to zoom in.

  • 4-conductor diode terminal block 279 279-620/281-408
  • 4-conductor diode terminal block 279 279-620/281-408
  • 4-conductor diode terminal block 279 279-620/281-408
  • Volume Discount

Product Details:

Manufacturer part number: 279-620/281-408

Brand: WAGO

Price: 1,398.13

Delivery time: 6 Days


Technical Data:

Number of pins: 1 Pole

Product size (length): - mm

Stripping length (max.): 9 mm

Min. stripping length: 8 mm

Nominal voltage: 60 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279-620/281-408

Part Number
279-620/281-408
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal voltage
(V)
Weight
(g)
Configuration Connector features

1,398.13 €

100 Pieces Per Package

1 pack Available 6 Days 1-9860-L+ 2 diodes

Loading...

  1. 1

Basic information

Product size (height)(mm) 27 Product size (width)(mm) 4 Clamp width(mm) 4
Nominal current(A) 0.5 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 28
AWG max. 16 No. of rows 1 Pins per row 4
Colour Grey Connector type (category) Diode terminal Connection (components) Pull spring
Industrial goods Yes

This page is 4-conductor diode terminal block 279, part number 279-620/281-408.
You can find the detail information about specifications and dimensions on part number 279-620/281-408.

Variation of this product

Part Number
279-623/281-410
279-623/281-411
279-815/281-410
279-815/281-411
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Stripping length (max.)
(mm)
Min. stripping length
(mm)
Nominal voltage
(V)
Weight
(g)
Configuration Connector features

545.48 €

100 Pieces Per Package

1 pack Available 6 Days 448-2505.982-+ 1 diode

545.48 €

100 Pieces Per Package

1 pack Available 6 Days 1-98250-L+ 1 diode

573.89 €

100 Pieces Per Package

1 pack Available 6 Days 1-98250-L+ 1 diode

573.89 €

100 Pieces Per Package

1 pack Available 6 Days 1-98250-L+ 1 diode

Tech Support