Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 1 | Product size (height)(mm) | 24.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 23 | Nominal voltage(V) | 750 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 20 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Colour | Grey | Connector type (category) | Continuity |
Configuration | L | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex-e II standards |
Industrial goods | Yes |