Manufacturer part number: 279-837
Brand: WAGO
Price: 589.20 €
Delivery time: 6 Days
Connector features: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
279-837
Number of pins(Pole) | 1 | Product size (height)(mm) | 27 | Product size (width)(mm) | 4 |
---|---|---|---|---|---|
Clamp width(mm) | 4 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 18 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 1 | Pins per row | 4 |
Colour | Green-yellow | Connector type (category) | PG terminal | Configuration | Terre |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 4-conductor ground terminal block 279, part number 279-837.
You can find the detail information about specifications and dimensions on part number 279-837.
Part Number |
---|
279-837/999-950 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector features |
---|---|---|---|---|---|---|---|
578.28 € | 100 Pieces Per Package | 1 pack | Available | 22 Days | Complies with ATEX Ex-e II standards |