Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-677 |
280-677/999-950 |
280-837 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
716.01 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | - | 0.08 | 0.08 | 28 | - | ||
753.17 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | 0.2 | 0.2 | 24 | Complies with ATEX Ex-e II standards | ||
770.67 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 20 | 0.08 | 0.08 | 28 | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Max. cross section (flexible)(mm²) | 2.50 | Max. cross section (inflexible)(mm²) | 2.5 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 4 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Connector features
Filter by standard shipping days
Optional Attributes