Manufacturer part number: 281-657
Brand: WAGO
Price: 274.49 €
Delivery time: 25 Days
Product size (length): - mm
Stripping length (max.): 10 mm
Min. stripping length: 9 mm
Min. cross section (flexible): 0.08 mm²
Min. cross section (inflexible): 0.08 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-657
Part Number
|
---|
281-657 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.49 € | 50 Pieces Per Package | 1 pack | 25 Days | - | 10 | 9 | 0.08 | 0.08 | 28 | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Nominal current(A) | 26 | Max. cross section (flexible)(mm²) | 4 |
Max. cross section (inflexible)(mm²) | 4 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Product size (length)(mm)
Weight(g)
Connector features
Stripping length (max.)(mm)
Min. stripping length(mm)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Filter by standard shipping days
Optional Attributes