Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-624/281-413 |
280-658/281-413 |
280-658/281-434 |
280-809/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | |
---|---|---|---|---|---|---|---|
895.28 € | 100 Pieces Per Package | 1 pack | Available | 22 Days | 0.02 | ||
873.43 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 0.025 | ||
928.08 € | 100 Pieces Per Package | 1 pack | Available | 22 Days | 0.025 | ||
928.08 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 0.025 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 4 |
Colour | Grey | Connector type (category) | LED terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + red LED | Industrial goods | Yes |