Manufacturer part number: 264-721
Brand: WAGO
Price: 1.85 €
Delivery time: 15 Days
Nominal voltage (details): 800 V
Contamination level: -
Compatible with (details): TS 15
Type (misc.): 4-conductor through terminal
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-721
Part Number
|
---|
264-721 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (details) (V) | Contamination level | Compatible with (details) | Type (misc.) | Colour | Configuration | Connection | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 15 Days | 800 | - | TS 15 | 4-conductor through terminal | Grey | L | CAGE CLAMP® | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 24.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Connector type (category) | Continuity | Connection (components) | Pull spring |
This page is 4-conductor miniature through terminal block 264, part number 264-721.
You can find the detail information about specifications and dimensions on part number 264-721.
Configure
Basic Attributes
Contamination level
Industrial goods
Nominal voltage (details)(V)
Compatible with (details)
Type (misc.)
Colour
Configuration
Connection
Filter by standard shipping days
Optional Attributes
Part Number |
---|
264-724 |
264-726 |
264-731 |
264-734 |
264-736 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (details) (V) | Contamination level | Compatible with (details) | Type (misc.) | Colour | Configuration | Connection | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.37 € | 1 | Available | 3 Days | 800 | - | TS 15 | 4-conductor through terminal | Blue | N | CAGE CLAMP® | - | |||
169.43 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | - | 3 | - | - | Orange | - | - | Yes | ||
2.05 € | 1 | Available | 3 Days | 800 | - | TS 35 | 4-conductor through terminal | Grey | L | CAGE CLAMP® | - | |||
2.05 € | 1 | Available | 3 Days | 800 | - | TS 35 | 4-conductor through terminal | Blue | N | CAGE CLAMP® | - | |||
174.89 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | - | 3 | - | - | Orange | - | - | Yes |