Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2000-5410/1101-951 |
2000-5410/1102-950 |
2000-5417/1101-951 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
1,562.09 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | ||
1,590.52 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | ||
1,266.95 € | 50 Pieces Per Package | 1 pack | Available | 26 Days |
Loading...
Number of pins(Pole) | 10 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Nominal voltage(V) | 24 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 4 | Pins per row | 2 | Colour | Grey |
Connector type (category) | Proximity switch terminal | Connection (components) | Pull spring | Connector features | + PG connector |
Industrial goods | Yes |