4-conductor sensor supply terminal block 270【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

270-574

Part Number
270-574
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.03 €

10 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 3 Product size (height)(mm) 39 Product size (width)(mm) 5
Clamp width(mm) 5 Stripping length (max.)(mm) 7 Min. stripping length(mm) 6
Nominal current(A) 18 Nominal voltage(V) 250 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 4
Contamination level 3 Colour Orange Connector type (category) Proximity switch terminal
Connection (components) Pull spring Industrial goods Yes

This page is 4-conductor sensor supply terminal block 270, part number 270-574.
You can find the detail information about specifications and dimensions on part number 270-574.

Tech Support