4-conductor sensor supply terminal block 280【20 Pieces Per Package】

4-conductor sensor supply terminal block 280

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-587

Part Number
280-587
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

84.96 €

20 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 63.50 Product size (width)(mm) 6
Clamp width(mm) 6 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 20 Nominal voltage(V) 400 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 2
Pins per row 1 Contamination level 3 Colour Grey
Connector type (category) Proximity switch terminal Configuration L Connection (components) Pull spring
Industrial goods Yes

This page is 4-conductor sensor supply terminal block 280, part number 280-587.
You can find the detail information about specifications and dimensions on part number 280-587.

Tech Support