4-conductor sensor terminal block 280【50 Pieces Per Package】 (280-573)

4-conductor sensor terminal block 280 280-573

Click on this image to zoom in.

Click on this image to zoom in.

  • 4-conductor sensor terminal block 280 280-573
  • 4-conductor sensor terminal block 280 280-573
  • 4-conductor sensor terminal block 280 280-573
  • 4-conductor sensor terminal block 280 280-573
  • 4-conductor sensor terminal block 280 280-573
  • Volume Discount

Product Details:

Manufacturer part number: 280-573

Brand: WAGO

Price: 545.48

Delivery time: 31 Days


Technical Data:

Product size (width): 5 mm

Clamp width: 5 mm

Nominal current: 10 A

Nominal voltage: 400 V

Contamination level: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-573

Part Number
280-573
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Clamp width
(mm)
Nominal current
(A)
Nominal voltage
(V)
Contamination level Connector type (category) Connector features

545.48 €

50 Pieces Per Package

1 pack Available 31 Days 55104003N terminal+ PG connector

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Product size (height)(mm) 63.50 Stripping length (max.)(mm) 9
Min. stripping length(mm) 8 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 14 No. of rows 4 Colour Grey
Configuration L Connection (components) Pull spring Industrial goods Yes

This page is 4-conductor sensor terminal block 280, part number 280-573.
You can find the detail information about specifications and dimensions on part number 280-573.

Variation of this product

Part Number
280-580
280-588
280-588/280-320
280-588/280-323
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Clamp width
(mm)
Nominal current
(A)
Nominal voltage
(V)
Contamination level Connector type (category) Connector features

312.60 €

50 Pieces Per Package

1 pack 7 Days 55204003Proximity switch terminal-

409.93 €

50 Pieces Per Package

1 pack Available 25 Days 555125-Proximity switch terminal-

357.43 €

50 Pieces Per Package

1 pack 7 Days 665125-Proximity switch terminal-

398.99 €

50 Pieces Per Package

1 pack Available 7 Days 665125-Proximity switch terminal-

Tech Support