4-conductor shield terminal block 279【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

279-838

Part Number
279-838
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

420.17 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 27 Product size (width)(mm) 4
Clamp width(mm) 4 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 18 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 28
AWG max. 16 No. of rows 1 Pins per row 4
Colour White Connector type (category) Shielding terminal Connection (components) Pull spring
Industrial goods Yes

This page is 4-conductor shield terminal block 279, part number 279-838.
You can find the detail information about specifications and dimensions on part number 279-838.

Tech Support