Manufacturer part number: 280-678
Brand: WAGO
Price: 705.08 €
Delivery time: 22 Days
Nominal current: - A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-678
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 1 | Pins per row | 4 | Colour | White |
Connector type (category) | Shielding terminal | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 4-conductor shield terminal block 280, part number 280-678.
You can find the detail information about specifications and dimensions on part number 280-678.
Part Number |
---|
280-838 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) |
---|---|---|---|---|---|---|---|
705.08 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 20 |