Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-658
Number of pins(Pole) | 1 | Product size (height)(mm) | 29 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 26 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Colour | White | Connector type (category) | Shielding terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 4-conductor shield terminal block 281, part number 281-658.
You can find the detail information about specifications and dimensions on part number 281-658.