4-conductor through terminal 2000【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2000-1402
2000-1405
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
Colour

158.49 €

100 Pieces Per Package

1 pack Available 6 Days 5.14Orange

158.49 €

100 Pieces Per Package

1 pack Available 76 Days 5.2Black

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 32.90 Product size (length)(mm) 3.50
Product size (width)(mm) 3.5 Clamp width(mm) 3.50 Stripping length (max.)(mm) 9
Nominal current(A) 13.5 Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.14
Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1
AWG (min.) 24 AWG max. 16 No. of rows 1
Pins per row 4 Contamination level 3 Connector type (category) Continuity
Connection (components) Pull spring Connector features Complies with ATEX Ex-e II standards Industrial goods Yes

Tech Support