4-conductor through terminal block, with push-button 2200【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2200-1401

Part Number
2200-1401
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.24 €

100 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 4 Product size (height)(mm) 32.90 Product size (length)(mm) 67.90
Product size (width)(mm) 3.5 Clamp width(mm) 3.50 Stripping length (max.)(mm) 11
Min. stripping length(mm) 9 Nominal current(A) 13.5 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 24 AWG max. 16
No. of rows 1 Pins per row 4 Colour Grey
Connector type (category) Continuity Connection (components) Push-in connector Connector features + CAGE CLAMP®
Industrial goods Yes

This page is 4-conductor through terminal block, with push-button 2200, part number 2200-1401.
You can find the detail information about specifications and dimensions on part number 2200-1401.

Tech Support