Manufacturer part number: 727-220
Brand: WAGO
Price: 628.56 €
Delivery time: 8 Days
Product size (height): 44.50 mm
Nominal voltage (details): - V
Colour: Grey
Configuration: L
Connection: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
727-220
Part Number
|
---|
727-220 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (height) (mm) | Nominal voltage (details) (V) | Colour | Configuration | Connection | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
628.56 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 44.50 | - | Grey | L | - | - |
Loading...
Number of pins(Pole) | 16 | Product size (width)(mm) | 7.62 | Clamp width(mm) | 7.62 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 8 | Nominal current(A) | 12 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 28 |
AWG max. | 16 | No. of rows | 4 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | Shunt terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is 4-level terminal block for matrix patching 727, part number 727-220.
You can find the detail information about specifications and dimensions on part number 727-220.
Configure
Basic Attributes
Nominal voltage (details)(V)
Connection
Connector features
Product size (height)(mm)
Colour
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
727-219/022-000 |
727-219/023-000 |
727-219/024-000 |
727-220/021-000 |
727-220/022-000 |
727-220/023-000 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (height) (mm) | Nominal voltage (details) (V) | Colour | Configuration | Connection | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
617.63 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 62 | 4000 | Grey | L | CAGE CLAMP® | + snap hook | ||
705.08 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 62 | - | Grey | L | - | + snap hook | ||
705.08 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 62 | - | Grey | L | - | + snap hook | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 44.50 | - | Grey | L | - | - | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 44.50 | - | Grey | L | - | - | ||
694.15 € | 50 Pieces Per Package | 1 pack | Available | 8 Days | 44.50 | - | Grey | L | - | - |