Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-157 |
870-158 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | AWG (min.) | AWG max. | Pins per row | Contamination level | Weight (g) | Colour | Connector type (category) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.65 € | 50 Pieces Per Package | 1 pack | 7 Days | - | - | 28 | 12 | 2 | - | 11.8 | Green-yellow | Dualport PG terminal | Terre | |||
123.24 € | 50 Pieces Per Package | 1 pack | 7 Days | 16 | 500 | - | - | 4 | 3 | 9.963 | Grey | Dualport continuity | L |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 37.1 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | No. of rows | 2 |
Connection (components) | Plug & Clip | Industrial goods | Yes |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
AWG (min.)
AWG max.
Pins per row
Contamination level
Weight(g)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes