Connection module 289

Connection module 289

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
289-664
289-667
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for

53.11 €

1 Available 3 Days 8x 3-wire int

49.85 €

1 Available 3 Days 8x actuator

Loading...

  1. 1

Basic information

Product size (depth)(mm) 85 Product size (height)(mm) 34 Product size (width)(mm) 56
Operating current(A) 8 Operating voltage 125 V AC/DC Min. cross section(mm²) 0.08
Cross section (max.)(mm²) 2.5 Connection (components) Pull spring Connection CAGE CLAMP® Serie 236
Transfer module type (category) Connector module

Tech Support