Manufacturer part number: 2016-1201
Brand: WAGO
Price: 3.93 €
Delivery time: 3 Days
Pins per row: 2
Type (misc.): 2-conductors
Colour: Grey
Configuration: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-1201
Part Number
|
---|
2016-1201 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pins per row | Type (misc.) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | 2 | 2-conductors | Grey | L |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 20 | Min. stripping length(mm) | 18 | Nominal current(A) | 76 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 24 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 16 | Cross section(mm²) | 0.5 - 10/16 (rigid / flexible) |
AWG (min.) | 20 | AWG max. | 4 | No. of rows | 1 |
Connector type (category) | Continuity | Connection (components) | Pull spring |
This page is Continuity 12 mm Pull spring Series 2016, part number 2016-1201.
You can find the detail information about specifications and dimensions on part number 2016-1201.
Part Number |
---|
2016-1204 |
2016-1301 |
2016-1304 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Type (misc.) | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | Available | 3 Days | 2 | 2-conductors | Blue | N | ||
6.28 € | 1 | Available | 3 Days | 3 | 3-conductor | Grey | L | ||
6.28 € | 1 | Available | 3 Days | 3 | 3-conductor | Blue | N |