Manufacturer part number: 2002-1401
Brand: WAGO
Price: 2.37 €
Delivery time: 3 Days
Pins per row: 4
Type (misc.): 4-conductors
Colour: Grey
Configuration: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1401
Number of pins(Pole) | 1 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 24 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | Cross section(mm²) | 0.25 - 2.5/4 (rigid/flexible) |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Connector type (category) | Continuity | Connection (components) | Pull spring |
This page is Continuity 5.20 mm Pull spring Series 2002, part number 2002-1401.
You can find the detail information about specifications and dimensions on part number 2002-1401.
Part Number |
---|
2002-1201 |
2002-1404 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Type (misc.) | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|
0.85 € | 1 | 3 Days | 2 | 2-conductors | Grey | L | |||
1.85 € | 1 | Available | 3 Days | 4 | 4-conductors | Blue | N |