Manufacturer part number: 2004-1204
Brand: WAGO
Price: 1.53 €
Delivery time: 3 Days
Pins per row: 2
Type (misc.): 2-conductors
Colour: Blue
Configuration: N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2004-1204
Number of pins(Pole) | 1 | Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 11 | Nominal current(A) | 32 |
Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 20 |
AWG max. | 10 | No. of rows | 1 | Connector type (category) | Continuity |
Connection (components) | Pull spring |
This page is Continuity 6.20 mm Pull spring Series 2004, part number 2004-1204.
You can find the detail information about specifications and dimensions on part number 2004-1204.
Part Number |
---|
2004-1201 |
2004-1301 |
2004-1401 |
2004-1404 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Type (misc.) | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | 2 | 2-conductors | Grey | L | ||
2.05 € | 1 | Available | 3 Days | 3 | 3-conductor | Grey | L | ||
2.37 € | 1 | Available | 3 Days | 4 | 4-conductors | Grey | L | ||
2.89 € | 1 | Available | 3 Days | 4 | 4-conductors | Blue | N |