Continuity Spring-loaded terminal 869【25-100 Pieces Per Package】 (869-106)

Continuity Spring-loaded terminal 869 869-106
  • Volume Discount

Product Details:

Manufacturer part number: 869-106

Brand: WAGO

Price: 388.07

Delivery time: 7 Days


Technical Data:

Number of pins: 6 Pole

Product size (height): 33.40 mm

Product size (length): 27.60 mm

Product size (width): 44.50 mm

Pins per row: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

869-106

Part Number
869-106
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Pins per row Weight
(g)
Colour Connector features

388.07 €

50 Pieces Per Package

1 pack Available 7 Days 633.4027.6044.50626.424Grey+ sleeve

Loading...

  1. 1

Basic information

Stripping length (max.)(mm) 7 Min. stripping length(mm) 6 Nominal current(A) 24
Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 12 Connector type (category) Continuity Connection (components) Spring-loaded terminal
Industrial goods Yes

This page is Continuity Spring-loaded terminal 869, part number 869-106.
You can find the detail information about specifications and dimensions on part number 869-106.

Variation of this product

Part Number
869-104
869-105
869-107
869-108
869-109
869-110
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Pins per row Weight
(g)
Colour Connector features

552.04 €

100 Pieces Per Package

1 pack Available 7 Days 433.4027.6034.50418.222Grey+ sleeve

654.79 €

100 Pieces Per Package

1 pack Available 8 Days 533.4027.6039.50522.323Grey+ sleeve

447.09 €

50 Pieces Per Package

1 pack Available 26 Days 733.4027.6049.50730.525Grey+ sleeve

508.32 €

50 Pieces Per Package

1 pack Available 25 Days 833.4027.6054.50834.8Grey+ sleeve

562.97 €

50 Pieces Per Package

1 pack Available 26 Days 933.4027.6059.50938.727Grey+ sleeve

622.00 €

50 Pieces Per Package

1 pack Available 7 Days 1033.4027.6064.501043.1Grey+ CAGE CLAMP®

Tech Support