Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-826
Number of pins(Pole) | 1 | Product size (height)(mm) | 28 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Continuity | Configuration | L | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is Double potential terminal block 280, part number 280-826.
You can find the detail information about specifications and dimensions on part number 280-826.