Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
282-101 |
282-601 |
282-691 |
282-841 |
282-841/049-000 |
282-902 |
282-992 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Contamination level | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.21 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 2 | 37 | - | 13 | 12 | 41 | 800 | 0.2 | 0.2 | 24 | 3 | - | Grey | L | - | ||
94.11 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | 31.50 | - | 13 | 12 | 41 | 800 | 0.2 | 0.2 | 24 | 3 | - | Grey | L | - | |||
96.35 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | 31.50 | - | 13 | 12 | 39 | 550 | 0.50 | 0.5 | 20 | - | - | Grey | L | Complies with ATEX Ex-e II standards | |||
169.43 € | 20 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 46.50 | 8 | 12 | - | 30 | 500 | 0.2 | 0.2 | 24 | 3 | 25.218 | Grey | L | - | ||
141.61 € | 20 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 46.50 | 8 | 12 | - | 30 | 500 | 0.2 | 0.2 | 24 | 3 | 20.596 | Grey | L | - | ||
96.35 € | 50 Pieces Per Package | 1 pack | 25 Days | 1 | 32.50 | - | 13 | 12 | 41 | 800 | 0.2 | 0.2 | 24 | 3 | - | Orange | - | - | |||
136.17 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 32.50 | - | 13 | 12 | 39 | 550 | 0.2 | 0.2 | 24 | - | - | Grey | L | Complies with ATEX Ex-e II standards |
Loading...
Product size (width)(mm) | 8 | Clamp width(mm) | 8 | Max. cross section (flexible)(mm²) | 6 |
---|---|---|---|---|---|
Max. cross section (inflexible)(mm²) | 6 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 2 | Connector type (category) | Continuity | Connection (components) | Pull spring |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (length)(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Contamination level
Weight(g)
Colour
Configuration
Connector features
Filter by standard shipping days
Optional Attributes