Manufacturer part number: 284-902
Brand: WAGO
Price: 87.13 €
Delivery time: 7 Days
Nominal current: 57 A
Nominal voltage: 800 V
Contamination level: 3
Colour: Orange
Configuration: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
284-902
Part Number
|
---|
284-902 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Contamination level | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
87.13 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 57 | 800 | 3 | Orange | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 35 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 13 | Min. stripping length(mm) | 12 |
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 24 | AWG max. | 8 |
No. of rows | 1 | Pins per row | 2 | Connector type (category) | Continuity |
Connection (components) | Pull spring | Industrial goods | Yes |
This page is 2-conductor through terminal block 284, part number 284-902.
You can find the detail information about specifications and dimensions on part number 284-902.
Configure
Basic Attributes
Configuration
Connector features
Nominal current(A)
Nominal voltage(V)
Contamination level
Colour
Filter by standard shipping days
Optional Attributes
Part Number |
---|
284-101 |
284-901 |
284-992 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Contamination level | Colour | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
180.36 € | 50 Pieces Per Package | 1 pack | Available | 32 Days | - | - | - | - | - | - | ||
82.77 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 57 | 800 | 3 | Grey | L | - | ||
91.49 € | 25 Pieces Per Package | 1 pack | Available | 7 Days | 53 | 550 | - | Grey | L | Complies with ATEX Ex-e II standards |