Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
285-691
Part Number
|
---|
285-691 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Cross section (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Connector type (category) | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
425.23 € | 15 Pieces Per Package | 1 pack | Available | 25 Days | 1 | 52.50 | - | 16 | 16 | 23 | - | 120 | 750 | 6 | 35 | 6 | 35 | - | 10 | 2 | 1 | 2 | - | Grey | Continuity | L | Complies with ATEX Ex-e II standards | Yes |
Loading...
Connection (components) | Pull spring |
---|
This page is 2-conductor through terminal block 285, part number 285-691.
You can find the detail information about specifications and dimensions on part number 285-691.
Configure
Basic Attributes
Product size (length)(mm)
Min. stripping length(mm)
Cross section(mm²)
Contamination level
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Colour
Connector type (category)
Configuration
Connector features
Industrial goods
Filter by standard shipping days
Optional Attributes
Part Number |
---|
285-134 |
285-135 |
285-137 |
285-150 |
285-992 |
285-995 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Cross section (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Connector type (category) | Configuration | Connector features | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | 1000 | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Blue | Continuity | N | - | - | |||
12.67 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | 1000 | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Grey | Continuity | L | - | - | |||
17.99 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | - | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Green-yellow | PG terminal | Terre | - | - | |||
21.29 € | 1 | Available | 3 Days | 1 | - | - | 20 | 20 | 31 | - | 150 | 1000 | 10 | 50 | 10 | 50 | 10-50/70 (rigid/flexible) | 8 | 1 | 1 | 2 | - | Grey | Continuity | L | - | - | |||
173.65 € | 15 Pieces Per Package | 1 pack | 6 Days | 1 | 53 | - | 16 | 16 | 23 | - | 85 | 750 | 6 | 35 | 6 | 35 | - | 10 | 2 | 1 | 2 | - | Grey | Continuity | L | Complies with ATEX Ex-e II standards | Yes | |||
145.65 € | 5 Pieces Per Package | 1 pack | 8 Days | 1 | 101 | - | 25 | 25 | 35 | - | 211 | 750 | 25 | 95 | 25 | 95 | - | 4 | 4 | 1 | 2 | - | Grey | Continuity | L | Complies with ATEX Ex-e II standards | Yes |