Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
285-150
Part Number
|
---|
285-150 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Cross section (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Connector type (category) | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 1 | - | - | 20 | 20 | 31 | - | 150 | 1000 | 10 | 50 | 10 | 50 | 10-50/70 (rigid/flexible) | 8 | 1 | 1 | 2 | - | Grey | Continuity | L | - | - |
Loading...
Connection (components) | Pull spring |
---|
This page is 2-conductor through terminal block 285, part number 285-150.
You can find the detail information about specifications and dimensions on part number 285-150.
Configure
Basic Attributes
Product size (height)(mm)
Product size (length)(mm)
Min. stripping length(mm)
Contamination level
Connector features
Industrial goods
Number of pins(Pole)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Cross section(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
285-134 |
285-135 |
285-137 |
285-154 |
285-157 |
285-194 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Cross section (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Connector type (category) | Configuration | Connector features | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | 1000 | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Blue | Continuity | N | - | - | ||
12.67 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | 1000 | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Grey | Continuity | L | - | - | ||
17.99 € | 1 | Available | 3 Days | 1 | - | - | 16 | 16 | 26 | 25 | 125 | - | 6 | 35 | 6 | 35 | 6 - 35 | 10 | 2 | 1 | 2 | - | Green-yellow | PG terminal | Terre | - | - | ||
22.35 € | 1 | Available | 9 Days | 1 | - | - | 20 | 20 | 31 | - | 150 | 1000 | 10 | 50 | 10 | 50 | 10-50/70 (rigid/flexible) | 8 | 1 | 1 | 2 | - | Blue | Continuity | N | - | - | ||
34.28 € | 1 | Available | 3 Days | 1 | - | - | 20 | 20 | 31 | - | 150 | - | 10 | 50 | 10 | 50 | 10-50/70 (rigid/flexible) | 8 | 1 | 1 | 2 | - | Green-yellow | PG terminal | Terre | - | - | ||
42.27 € | 1 | Available | 9 Days | 2 | - | - | 25 | 25 | 36 | 35 | 232 | 1000 | 25 | 95 | 25 | 95 | 25 - 95 | 4 | 4 | 1 | 2 | - | Blue | Continuity | N | - | - |