Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
285-604
Part Number
|
---|
285-604 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Cross section (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Connector type (category) | Configuration | Connector features | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
403.37 € | 15 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 52.50 | - | 16 | 16 | 23 | 16 | 125 | 800 | 6 | 35 | 6 | 35 | - | 10 | 2 | 1 | 2 | 3 | Blue | Continuity | N | - | Yes |
Loading...
Connection (components) | Pull spring |
---|
Configure
Basic Attributes
Product size (length)(mm)
Cross section(mm²)
Connector features
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Colour
Connector type (category)
Configuration
Industrial goods
Filter by standard shipping days
Optional Attributes