Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (width)(mm) | 5.2 |
---|---|---|---|---|---|
Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 2 |
Connector type (category) | Continuity | Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® |
Industrial goods | Yes |