2-conductor through terminal block, with push-button 2001

2-conductor through terminal block, with push-button 2001

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2001-1201
2001-1204
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Configuration

1.53 €

1 Available 3 Days GreyL

1.53 €

1 Available 3 Days BlueN

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 4.2 Clamp width(mm) 4.20
Stripping length (max.)(mm) 11 Min. stripping length(mm) 9 Nominal current(A) 18
Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 2.50
Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 22
AWG max. 14 No. of rows 1 Pins per row 2
Type (misc.) 2-conductors Connector type (category) Continuity Connection (components) Pull spring

Tech Support