Manufacturer part number: 2204-1201
Brand: WAGO
Price: 69.37 €
Delivery time: 25 Days
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2204-1201
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 52.30 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 | Stripping length (max.)(mm) | 13 |
Min. stripping length(mm) | 11 | Nominal current(A) | 32 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 6 | AWG (min.) | 20 | AWG max. | 10 |
No. of rows | 1 | Pins per row | 2 | Connector type (category) | Continuity |
Connection (components) | Push-in connector | Connector features | + CAGE CLAMP® | Industrial goods | Yes |
This page is 2-conductor through terminal block, with push-button 2204, part number 2204-1201.
You can find the detail information about specifications and dimensions on part number 2204-1201.
Part Number |
---|
2204-1204 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|---|
71.55 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | Blue |