2-conductor through terminal block, with push-button 2210【25 Pieces Per Package】

2-conductor through terminal block, with push-button 2210

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2210-1201
2210-1204
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

64.97 €

25 Pieces Per Package

1 pack 7 Days Grey

69.37 €

25 Pieces Per Package

1 pack Available 7 Days Blue

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 36.90 Product size (length)(mm) 67.6
Product size (width)(mm) 10 Clamp width(mm) 10 Stripping length (max.)(mm) 19
Min. stripping length(mm) 17 Nominal current(A) 57 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.50 Max. cross section (flexible)(mm²) 10 Min. cross section (inflexible)(mm²) 0.5
Max. cross section (inflexible)(mm²) 16 AWG (min.) 20 AWG max. 6
No. of rows 1 Pins per row 2 Connector type (category) Continuity
Connection (components) Push-in connector Connector features + CAGE CLAMP® Industrial goods Yes

Tech Support