2-conductor / 1-pin carrier terminal block【50 Pieces Per Package】 (769-251)

2-conductor / 1-pin carrier terminal block 769-251

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 769-251

Brand: WAGO

Price: 114.37

Delivery time: 7 Days


Technical Data:

Number of pins: - Pole

Product size (length): 69 mm

Clamp width: - mm

Stripping length (max.): 9 mm

AWG (min.): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

769-251

Part Number
769-251
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
AWG (min.) AWG max. No. of rows Contamination level Compatible with series (Wago) Colour Connector type (category) Accessory type (serial terminals) Configuration Connection (components)

114.37 €

50 Pieces Per Package

1 pack Available 7 Days -69-9----769Grey-Base terminal-Spring-loaded terminal

Loading...

  1. 1

Basic information

Product size (height)(mm) 28.5 Product size (width)(mm) 5 Nominal current(A) 32
Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4 Weight(g) 7.799
Industrial goods Yes

This page is 2-conductor / 1-pin carrier terminal block, part number 769-251.
You can find the detail information about specifications and dimensions on part number 769-251.

Variation of this product

Part Number
769-251/000-006
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (length)
(mm)
Clamp width
(mm)
Stripping length (max.)
(mm)
AWG (min.) AWG max. No. of rows Contamination level Compatible with series (Wago) Colour Connector type (category) Accessory type (serial terminals) Configuration Connection (components)

106.75 €

50 Pieces Per Package

1 pack Available 7 Days 3558281213-BlueBase terminal-NPull spring

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360