2-conductor / 2-pin carrier terminal block 2022

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2022-1401
2022-1404
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Configuration

2.89 €

1 Available 3 Days GreyL

2.57 €

1 Available 3 Days BlueN

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 5.2 Clamp width(mm) 5.20
Stripping length (max.)(mm) 12 Min. stripping length(mm) 10 Nominal current(A) 32
Nominal voltage(V) 690 Nominal voltage (details)(V) 690 Min. cross section (flexible)(mm²) 0.25
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 22 AWG max. 12 No. of rows 1
Pins per row 2 Connector type (category) Base terminal Connection (components) Pull spring

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360