2-conductor / 2-pin ground carrier terminal block 2022 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2022-1407

Part Number
2022-1407
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 5.2 Clamp width(mm) 5.20
Stripping length (max.)(mm) 12 Min. stripping length(mm) 10 Nominal current(A) 32
Nominal voltage (details)(V) 690 Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.25 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 22
AWG max. 12 No. of rows 1 Pins per row 2
Colour Green-yellow Connector type (category) Base terminal Configuration Terre
Connection (components) Pull spring

This page is 2-conductor / 2-pin ground carrier terminal block 2022, part number 2022-1407.
You can find the detail information about specifications and dimensions on part number 2022-1407.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360