2-conductor-N-disconnect terminal 781【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

781-643

Part Number
781-643
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

218.63 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 43.50 Product size (length)(mm) 6
Product size (width)(mm) 6 Clamp width(mm) 6 Stripping length (max.)(mm) 9
Nominal current(A) 32 Nominal voltage(V) 400 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 4
AWG (min.) 28 AWG max. 12 No. of rows 1
Pins per row 2 Contamination level 3 Weight(g) 17.834
Colour Blue Connector type (category) N terminal Configuration N
Connection (components) Pull spring Industrial goods Yes

This page is 2-conductor-N-disconnect terminal 781, part number 781-643.
You can find the detail information about specifications and dimensions on part number 781-643.

Tech Support