Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-163/769-313 |
769-164/769-313 |
769-165/769-313 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | No. of rows | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 5 Pieces Per Package | 1 pack | Available | 21 Days | 6 | 16.10 | 16.10 | 3 | 25.404 | ||
43.35 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 21.10 | 21.10 | 4 | 33.118 | ||
52.03 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 26.10 | 26.10 | 5 | 40.832 |
Loading...
Product size (height)(mm) | 28.5 | Clamp width(mm) | 5 | Nominal current(A) | 16 |
---|---|---|---|---|---|
Nominal voltage(V) | 500 | Pins per row | 2 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Base terminal block | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
No. of rows
Weight(g)
Filter by standard shipping days
Optional Attributes