Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-1611/1000-542 |
2002-1611/1000-867 |
2002-1911 |
2002-1911/1000-541 |
2002-1911/1000-836 |
2002-1911/1000-867 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
807.83 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 57.20 | 13.4 | ||
847.19 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 2 | 57.20 | 13.585 | ||
344.33 € | 50 Pieces Per Package | 1 pack | Available | 4 Days | 1 | 57.60 | 14.17 | ||
895.28 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 57.60 | 15.298 | ||
862.49 € | 50 Pieces Per Package | 1 pack | Available | 23 Days | - | - | - | ||
862.49 € | 50 Pieces Per Package | 1 pack | Available | 22 Days | 2 | 57.60 | 24.201 |
Loading...
Product size (length)(mm) | 6.20 | Product size (width)(mm) | 6.20 | Clamp width(mm) | 6.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Nominal current(A) | 6.3 | Nominal voltage(V) | 250 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 | AWG max. | 12 |
No. of rows | 1 | Pins per row | 2 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Fuse terminal | Connection (components) | Pull spring |
Connector features | + swivelling fuse holder | Industrial goods | Yes |