Manufacturer part number: 282-687
Brand: WAGO
Price: 213.16 €
Delivery time: 4 Days
Product size (length): - mm
Stripping length (max.): 13 mm
Min. stripping length: 12 mm
Min. cross section (flexible): 0.2 mm²
Min. cross section (inflexible): 0.2 mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
282-687
Part Number
|
---|
282-687 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Weight (g) | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 25 Pieces Per Package | 1 pack | Available | 4 Days | - | 13 | 12 | 0.2 | 0.2 | 24 | - | - |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 32.50 | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Nominal current(A) | 41 | Max. cross section (flexible)(mm²) | 6 |
Max. cross section (inflexible)(mm²) | 6 | AWG max. | 10 | No. of rows | 1 |
Pins per row | 3 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Industrial goods | Yes |
This page is 3-conductor ground terminal block 282, part number 282-687.
You can find the detail information about specifications and dimensions on part number 282-687.
Configure
Basic Attributes
Product size (length)(mm)
Weight(g)
Connector features
Stripping length (max.)(mm)
Min. stripping length(mm)
Min. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
AWG (min.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
282-687/999-950 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Min. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | AWG (min.) | Weight (g) | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 8 | 12 | - | 0.50 | 0.5 | 20 | 27.59 | Complies with ATEX Ex-e II standards |