3-conductor protective conductor terminal 870【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870-687

Part Number
870-687
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

257.69 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 27.50 Product size (length)(mm) 5
Product size (width)(mm) 5 Clamp width(mm) 5 Stripping length (max.)(mm) 6
Nominal current(A) 24 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 12 No. of rows 1 Pins per row 3
Weight(g) 7.297 Colour Green-yellow Connector type (category) PG terminal
Configuration Terre Connection (components) Pull spring Industrial goods Yes

This page is 3-conductor protective conductor terminal 870, part number 870-687.
You can find the detail information about specifications and dimensions on part number 870-687.

Tech Support