Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-560/281-434 |
280-561/281-413 |
280-570/281-434 |
280-571/281-413 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | No. of rows | |
---|---|---|---|---|---|---|---|---|---|
312.60 € | 50 Pieces Per Package | 1 pack | 7 Days | 2 | 55.50 | 3 | |||
409.93 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 2 | 55.50 | 3 | ||
447.05 € | 50 Pieces Per Package | 1 pack | 7 Days | - | - | - | |||
514.28 € | 50 Pieces Per Package | 1 pack | 25 Days | 5 | 63.50 | 4 |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal current(A) | 20 | Nominal voltage(V) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
Colour | Grey | Connector type (category) | Proximity switch terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + red LED | Industrial goods | Yes |